Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Environment | I.D. d (Ø) | O.D. D (Ø) | Thickness t (mm) | Recommended Shaft Tolerance | Maximum Allowable Velocity V (m/s) | Maximum Allowable PV Value Range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.36 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 6 | 20 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
8.34 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 8 | 18 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
10.14 € | 1 | Available | 14 Days | 10 | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant | 8 | 29 | 1.5 | - | 10 | - | |
10.36 € | 1 | Available | 14 Days | 10 | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant | 8 | 30 | 1.5 | - | 10 | - | |
8.26 € | 1 | Available | 14 Days | 10 | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant | 10 | 18 | 1 | - | 10 | - | |
8.46 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 12 | 24 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
8.60 € | 1 | Available |
Same day
Stock | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 14 | 26 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
5.70 € | 1 | Available | 2 Days | 10 | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant | 15 | 22 | 0.8 | - | 10 | - | |
8.72 € | 1 | Available | 3 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 15 | 24 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
8.96 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 16 | 30 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
9.08 € | 1 | Available |
Same day
Stock | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 18 | 32 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
9.52 € | 1 | Available | 2 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 20 | 36 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
9.64 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 22 | 38 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
10.14 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 24 | 42 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
10.26 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 26 | 44 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
10.94 € | 1 | Available | 14 Days | 10 | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant | 28 | 48 | 1.5 | - | 10 | - | |
11.72 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 32 | 54 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
12.80 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 38 | 62 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
13.32 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 42 | 66 | 1.5 | h9 | 1.5 | 1,1 – 2,0 | |
16.96 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 48 | 74 | 2 | h9 | 1.5 | 1,1 – 2,0 | |
17.48 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 52 | 78 | 2 | h9 | 1.5 | 1,1 – 2,0 | |
25.20 € | 1 | Available | 14 Days | - | Standard / Heat Resistant / Foreign object Resistance / Vibration-Resistant / In Oil / In Water / In Seawater / In Chemical | 62 | 90 | 2 | h9 | 1.5 | 1,1 – 2,0 |
Loading...
Material | Resin | Recommended Housing Hole Tolerance | H7 | Maximum Allowable Surface Pressure P(N/mm2) | 150 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2·m/s) | 1.32 | Resin Group | High Performance Polymer Group | Lubrication Condition | Unlubricated |
Configure
Stock
Basic Attributes
Environment
I.D. d(Ø)
O.D. D(Ø)
Thickness t(mm)
Recommended Shaft Tolerance
Maximum Allowable Velocity V(m/s)
Maximum Allowable PV Value Range
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes