• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Mounting Bracket, Peripheral Part for Energy Chain®, 03 Type (for Type 03)

Mounting Bracket, Peripheral Part for Energy Chain®, 03 Type (for Type 03)

Product Details:

Manufacturer part number: 03.05.12Z

Brand: IGUS

Price: 3.55

Delivery time: 2 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03.05.12Z

Part Number
03.05.12Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.55 €

1 2 Days

Loading...

  1. 1

Basic information

Energy Chains Type Related Components Characteristics Standard Size B (Overall Width)(mm) 8.7
Constitution 2-end, 1 Set Applicable Energy Chains 03 Type

This page is Mounting Bracket, Peripheral Part for Energy Chain®, 03 Type (for Type 03), part number 03.05.12Z.
You can find the detail information about specifications and dimensions on part number 03.05.12Z.

Tech Support