• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Steel Roller Conveyor M Series (R-1912PA) Diameter ø19.1 × Width 100 – 500

Steel Roller Conveyor M Series (R-1912PA) Diameter ø19.1 × Width 100 – 500
Economy type ø19 steel roller conveyor, with L-type frame, ideal for transporting small, lightweight items. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R-1912PA-[500-1500/10]L-[100,​200,​300,​400,​500]W-[20,​25,​30]P
R-1912PA-[500-1500/10]L-[101-199/1]W-[20,​25,​30]P
R-1912PA-[500-1500/10]L-[201-299/1]W-[20,​25,​30]P
R-1912PA-[500-1500/10]L-[301-399/1]W-[20,​25,​30]P
R-1912PA-[500-1500/10]L-[401-499/1]W-[20,​25,​30]P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 10 Days

-

1 10 Days

-

1 10 Days

-

1 10 Days

-

1 10 Days

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 19.1 Roller Thickness t(mm) 1.2 Application For transporting small items
Extrusion Type Straight Roller Type Straight Frame Material Steel
Machine Height H(mm) 25 Roller Strength(N/pc.) 78.5::431.5 Specifications Standard

Tech Support