We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Steel Roller Conveyor ø19.1 (RB Type) M Series

Steel Roller Conveyor ø19.1 (RB Type) M Series

ø19 with standard bearings, and fits to a boss element collar, ideal for transporting small, lightweight items.

[Features]
· Boss part steel collar fitting type.
· High durability due to standard bearing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RB-1912-900R-[50-500/1]W-[20,​25,​30]P-90
RB-1912-[500-3000/10]L-[50-500/1]W-[20,​25,​30]P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Extrusion Type Roller Strength
(N/pc.)
Specifications

-

Quote Curve78.5~431.5Standard

-

Quote Straight78.5~431.5Standard

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 19.1 Roller Thickness t(mm) 1.2 Application For transporting small items
Roller Type Straight Frame Material Steel Machine Height H(mm) 61.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support