RB-6023 Free roller width size supporting type.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
RB-6023D-900R-[50-1500/1]W-[75,100,150,200]P-90 |
RB-6023D-[500-3000/10]L-[50-1500/1]W-[75,100,150,200]P |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Extrusion Type | Roller Strength (N/pc.) | Specifications |
---|---|---|---|---|---|---|
- | Quote | Curve | 441.3~1765.3 | Standard | ||
- | Quote | Straight | 441.3~1765.3 | Standard |
Loading...
Roller O.D. D(Ø) | 60.5 | Roller Thickness t(mm) | 2.3 | Application | For transporting small items / Medium Load |
---|---|---|---|---|---|
Roller Type | Straight | Frame Material | Steel | Machine Height H(mm) | 101.7 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.