ø76 / thickness t4. 2 with standard bearings, and fits to a boss element collar, high durability roller.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
RB-7642-900R-[100-1500/1]W-[100,150,200,300]P-90 |
RB-7642-[500-3000/10]L-[100-1500/1]W-[100,150,200,300]P |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Extrusion Type | Roller Strength (N/pc.) | Specifications |
---|---|---|---|---|---|---|
- | Quote | Curve | 4168~5393.9 | Standard | ||
- | Quote | Straight | 4168~5393.9 | Standard |
Loading...
Roller O.D. D(Ø) | 76.3 | Roller Thickness t(mm) | 4.2 | Application | For transporting small items / Medium Load |
---|---|---|---|---|---|
Roller Type | Straight | Frame Material | Steel | Roller Surface Treatment | NA |
Machine Height H(mm) | 100 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.