We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Steel Roller Conveyor ø76.3 (RB Type) M Series (RBS-7642)

Steel Roller Conveyor ø76.3 (RB Type) M Series (RBS-7642)

ø76 / thickness t4. 2 with standard bearings, and fits to a boss element collar, economical roller.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RBS-7642-900R-[100-1500/1]W-[100,​150,​200,​300]P-90
RBS-7642-[500-3000/10]L-[100-1500/1]W-[100,​150,​200,​300]P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Extrusion Type Roller Strength
(N/pc.)
Specifications

-

Quote Curve4168~5393.9Standard

-

Quote Straight4168~5393.9Standard

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 76.3 Roller Thickness t(mm) 4.2 Application For transporting small items / Medium Load / Heavy Load
Roller Type Straight Frame Material Steel Roller Surface Treatment NA
Machine Height H(mm) 100

Additional Products in this Category

Tech Support