We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Resin Roller Conveyor M Series (JR-4023) Diameter ø40.0 × 100 - 600 Width

Resin Roller Conveyor M Series (JR-4023) Diameter ø40.0 × 100 - 600 Width

ø40 Resin roller conveyor. Ideal for transport of lightweight, small items. Aluminum frame and body weight also light. Conveyor length 500 to 3,000 in 10 mm units, roller width 100, 1,000 in 1 mm units specifiable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JR-4023-900R-[100,​200,​300,​400,​500,​600]W-[50,​75,​100,​150]P-90
JR-4023-900R-[101-199/1]W-[50,​75,​100,​150]P-90
JR-4023-900R-[201-299/1]W-[50,​75,​100,​150]P-90
JR-4023-900R-[301-399/1]W-[50,​75,​100,​150]P-90
JR-4023-900R-[401-499/1]W-[50,​75,​100,​150]P-90
JR-4023-900R-[501-599/1]W-[50,​75,​100,​150]P-90
JR-4023-[500-3000/10]L-[100,​200,​300,​400,​500,​600]W-[50,​75,​100,​150]P
JR-4023-[500-3000/10]L-[101-199/1]W-[50,​75,​100,​150]P
JR-4023-[500-3000/10]L-[201-299/1]W-[50,​75,​100,​150]P
JR-4023-[500-3000/10]L-[301-399/1]W-[50,​75,​100,​150]P
JR-4023-[500-3000/10]L-[401-499/1]W-[50,​75,​100,​150]P
JR-4023-[500-3000/10]L-[501-599/1]W-[50,​75,​100,​150]P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Extrusion Type Roller Strength
(N/pc.)
Specifications

-

11 Days Curve271.6~308.9Standard / Water-Resistant

-

11 Days Curve271.6~308.9Standard / Water-Resistant

-

11 Days Curve271.6~308.9Standard / Water-Resistant

-

11 Days Curve271.6~308.9Standard / Water-Resistant

-

11 Days Curve271.6~308.9Standard / Water-Resistant

-

11 Days Curve271.6~308.9Standard / Water-Resistant

-

11 Days Straight271.6~308.9Standard / Water-Resistant

-

11 Days Straight271.6~308.9Standard / Water-Resistant

-

11 Days Straight271.6~308.9Standard / Water-Resistant

-

11 Days Straight271.6~308.9Standard / Water-Resistant

-

11 Days Straight271.6~308.9Standard / Water-Resistant

-

11 Days Straight271.6~308.9Standard / Water-Resistant

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 40 Roller Thickness t(mm) 2.5 Application For transporting small items / Medium Load
Roller Type Straight Frame Surface Treatment Anodized Aluminum Roller Surface Treatment NA
Machine Height H(mm) 98

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support