• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Steel Roller Conveyor S Series (S-3823NB) Diameter ø38.1 × Width 90 - 690

Steel Roller Conveyor S Series (S-3823NB) Diameter ø38.1 × Width 90 - 690

ø38 / tube wall thickness t 2. employing a standard bearing, in boss integrated quiet, durable roller conveyor. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S-3823NB-900R-[90,​150,​240,​305,​390,​490,​620,​690]W-[50,​75,​100]P-90
S-3823NB-[500-3000/10]L-[90,​150,​240,​305,​390,​490,​620,​690]W-[50,​75,​100]P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Extrusion Type Roller Strength
(N/pc.)
Specifications

-

13 Days Curve588.4~1765.2Standard

-

13 Days Straight588.4~1765.2Standard

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 38.1 Roller Thickness t(mm) 2.3 Application For transporting small items / Medium Load
Roller Type Straight Frame Material Steel Machine Height H(mm) 66

Additional Products in this Category

Tech Support