Steel Roller Conveyor S Series (S-5714NB) Diameter ø57.2 × Width 90 - 990

Steel Roller Conveyor S Series (S-5714NB) Diameter ø57.2 × Width 90 - 990
ø57 with standard bearings, in boss integrated quiet, durable roller conveyor. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S-5714NB-900R-[90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990]W-[75,​100,​150]P-90
S-5714NB-[500-3000/10]L-[90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990]W-[75,​100,​150]P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Extrusion Type

-

1 15 Days Curve

-

1 12 Days Straight

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 57.2 Roller Thickness t(mm) 1.4 Application For transporting small items / Medium Load
Roller Type Straight Frame Material Steel Machine Height H(mm) 100
Roller Strength(N/pc.) 392.3::1765.2 Specifications Standard

Tech Support