• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Resin Roller Conveyor S Series (SJR-5028) Diameter ø30.6 × Width 90 – 390

Resin Roller Conveyor S Series (SJR-5028) Diameter ø30.6 × Width 90 – 390

ø50 Resin roller conveyor. Frame is steel. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· Ideal for light weight load transport and conveyance of small parts.
· Roller diameter ø50.0, with minimum roller interval P75.
· Roller width (nominal) 90W to 620W standard dimensions.
· Configurable sizing (intermediate sizing) is not available.
· Resin made SUS ball bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SJR-5028-900R-[90,​150,​240,​305,​390,​490,​620]W-[75,​100,​150]P-90
SJR-5028-[500-3000/10]L-[90,​150,​240,​305,​390,​490,​620]W-[75,​100,​150]P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Extrusion Type Roller Strength
(N/pc.)
Specifications

-

Quote Curve294.2~255Standard

-

Quote Straight294.2~255Standard

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 50 Roller Thickness t(mm) 3.1 Application For transporting small items
Roller Type Straight Frame Material Steel Roller Surface Treatment NA
Machine Height H(mm) 96.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support