• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Steel Roller Conveyor S Series (S-3812P) Diameter ø38.1 × Width 90 - 690

Steel Roller Conveyor S Series (S-3812P) Diameter ø38.1 × Width 90 - 690
A highly versatile, moderate to light load, economy type ø31 steel roller conveyor. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.

[Features]
· Roller diameter is ø31.8, and minimum roller interval is P50.
· Roller width (nominal) 90W - 620W is standard. Configurable sizing (intermediate sizing) is not available.
· Economy product with pressed-in bearings.
· [60 series frame]

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S-3812P-900R-[90,​150,​240,​305,​390,​490,​620,​690]W-[50,​75,​100]P-90
S-3812P-[500-3000/10]L-[90,​150,​240,​305,​390,​490,​620,​690]W-[50,​75,​100]P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Extrusion Type

-

1 16 Days Curve

-

1 13 Days Straight

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 38.1 Roller Thickness t(mm) 1.2 Application For transporting small items / Medium Load
Roller Type Straight Frame Material Steel Machine Height H(mm) 66
Roller Strength(N/pc.) 343.2::784.5 Specifications Standard

Tech Support