• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Steel Tapered Roller Conveyor M Series (R-TC1600) Diameter ø50.0 × Width 400 - 800

Steel Tapered Roller Conveyor M Series (R-TC1600) Diameter ø50.0 × Width 400 - 800

Light to medium load type with internal frame radius of 1600 mm. Roller width 200 to 600 in 1 mm units specifiable.

[Features]
· R1,600 (mm) use, 90° angle
· Roller width (nominal) 400W to 800W in increments of 50 mm.
· Can also be manufactured in non-standard sizes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R-TC1600-1600R-[400,​500,​600,​700,​800]W-[75,​100,​150,​200]P-90-[12,​15]
R-TC1600-1600R-[401-499/1]W-[75,​100,​150,​200]P-90-[12,​15]
R-TC1600-1600R-[501-599/1]W-[75,​100,​150,​200]P-90-[12,​15]
R-TC1600-1600R-[601-699/1]W-[75,​100,​150,​200]P-90-[12,​15]
R-TC1600-1600R-[701-799/1]W-[75,​100,​150,​200]P-90-[12,​15]
Part NumberStandard Unit PriceVolume DiscountShipping Days?Roller Strength
(N/pc.)
Specifications

-

13 Days 411.9~853.2Standard

-

13 Days 411.9~853.2Standard

-

13 Days 411.9~853.2Standard

-

13 Days 411.9~853.2Standard

-

13 Days 411.9~853.2Standard

Loading...

  1. 1

Basic information

Roller O.D. D(Ø) 50 Application For transporting small items / Medium Load Extrusion Type Curve
Roller Type Taper Frame Material Steel Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support