We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Universal Turning Machine (B-80A )

Universal Turning Machine (B-80A )

[Features]
· Use at the intersection of conveyor lines, when changing the direction of goods to be conveyed on the line, or to flow on other lines.
· Load capacity: 80 kg.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-80A

Part Number
B-80A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Ball Dia. SD
(Ø)

33.66 €

6 Days 25.4

Loading...

  1. 1

Basic information

Type Standard Shape Round-shaped male screw Load Capacity Range(N) 500.1 to 5000
Allowable Load(N) 784 Body Material Steel Ball Material Steel
O.D. D(Ø) 42

This page is Universal Turning Machine (B-80A ), part number B-80A.
You can find the detail information about specifications and dimensions on part number B-80A.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support