[Features]
· Use at the intersection of conveyor lines, when changing the direction of goods to be conveyed on the line, or to flow on other lines.
· Load capacity: 80 kg.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-80B
Type | Standard | Shape | Flange | Load Capacity Range(N) | 500.1 to 5000 |
---|---|---|---|---|---|
Allowable Load(N) | 784 | Body Material | Steel | Ball Material | Steel |
O.D. D(Ø) | 56 |
This page is Universal Turning Machine (B-80B ), part number B-80B.
You can find the detail information about specifications and dimensions on part number B-80B.
MISUMI
Standard Price : 2.34 €
Shipping Days: Same day
MISUMI
Standard Price : 2.87 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.