We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Press Wheel Conveyor (W-40WH) Width 33 x Diameter ø40 x Overall Height 54.3

Press Wheel Conveyor (W-40WH) Width 33 x Diameter ø40 x Overall Height 54.3

Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W-40WH-[1000,​1200]R-[50,​75,​100]P-90
W-40WH-[150-1790/10]L-[50,​75,​100]P
W-40WH-[1800,​2400,​3000]L-[50,​75,​100]P
W-40WH-[1810-2390/10]L-[50,​75,​100]P
W-40WH-[2410-2990/10]L-[50,​75,​100]P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Wheel Pitch P
(mm)
Conveyer Length L
(mm)
Extrusion Type Curve Center Diameter R

-

9 Days 90-Curve1000 ~ 1200

-

7 Days -150 ~ 1790Straight-

-

7 Days -1800 ~ 3000Straight-

-

7 Days -1810 ~ 2390Straight-

-

7 Days -2410 ~ 2990Straight-

Loading...

  1. 1

Basic information

Conveyer Type Staggered Wheel Surface Material Steel Wheel Width W(mm) 20
Wheel Load Capacity(kgf) 20 Wheel O.D. D(mm) 40 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment Chromate Extrusion Type Outside Bending Type
Frame Material Steel Frame Surface Treatment Paint External Shape Height H(mm) 54.3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support