We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Steel roller (roller for conveyor) M Series (HRC-7610) diameter φ 76.3 x width 100-1000

Steel roller (roller for conveyor)  M Series (HRC-7610) diameter φ 76.3 x width 100-1000

Ultra-heavy duty φ 76 black machined steel roller suitable for shipping ton class. Roller unit of the HRC-7610 roller conveyor. The widths can be specified in 1 mm increments from 100 to 1, 000 mm.

[Features]
· The roller diameter is 76.3 mm with thickness of T9.5; suitable for ton class transported materials. The minimum roller interval is P100.
· The standard roller width (nominal) is 100 to 1, 000 mm at intervals of 50 mm. Configurable size is available.
· Standard bearing: high durability.
· 100 type frame.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HRC-7610-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[WITH-SHAFT,​WITHOUT-SHAFT]
HRC-7610-[101-199/1]W-[WITH-SHAFT,​WITHOUT-SHAFT]
HRC-7610-[201-299/1]W-[WITH-SHAFT,​WITHOUT-SHAFT]
HRC-7610-[301-399/1]W-[WITH-SHAFT,​WITHOUT-SHAFT]
HRC-7610-[401-499/1]W-[WITH-SHAFT,​WITHOUT-SHAFT]
HRC-7610-[501-599/1]W-[WITH-SHAFT,​WITHOUT-SHAFT]
HRC-7610-[601-699/1]W-[WITH-SHAFT,​WITHOUT-SHAFT]
HRC-7610-[701-799/1]W-[WITH-SHAFT,​WITHOUT-SHAFT]
HRC-7610-[801-899/1]W-[WITH-SHAFT,​WITHOUT-SHAFT]
HRC-7610-[901-999/1]W-[WITH-SHAFT,​WITHOUT-SHAFT]
Part NumberStandard Unit PriceVolume DiscountShipping Days?Shaft Type Width W
(mm)
Operating Temperature Range
(°C)

-

13 Days No Shaft (Bolt) / With Shaft (Bolt)100 ~ 10000~40

-

13 Days No Shaft (Bolt) / With Shaft (Bolt)101 ~ 1990~40

-

13 Days No Shaft (Bolt) / With Shaft (Bolt)201 ~ 2990~40

-

13 Days No Shaft (Bolt) / With Shaft (Bolt)301 ~ 3990~40

-

13 Days No Shaft (Bolt) / With Shaft (Bolt)401 ~ 4990~40

-

13 Days No Shaft (Bolt) / With Shaft (Bolt)501 ~ 5990~40

-

13 Days No Shaft (Bolt) / With Shaft (Bolt)601 ~ 6990~40

-

13 Days No Shaft (Bolt) / With Shaft (Bolt)701 ~ 7990~40

-

13 Days No Shaft (Bolt) / With Shaft (Bolt)801 ~ 8990~40

-

13 Days No Shaft (Bolt) / With Shaft (Bolt)901 ~ 9990~40

Loading...

  1. 1

Basic information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel O.D. D(Ø) 76.3 Properties Standard
Lining NA Surface Treatment NA Bearing Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support