A light to medium load type with the inside frame radius of 900 mm. The diameter of Roller is φ42.7. Roller unit of the R-TC900A roller conveyor.
[Features]
· 90 degree angle for 900 mm internal diameters.
· Standard roller width (nominal) is 300W to 800W in 50mm increments.
· The roller small-diameter side is φ42.7
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R-TC900A-[300,350,400,450,500,550,600,650,700,750,800]W-[With-Shaft,Without-Shaft]
Part Number |
---|
R-TC900A-[300,350,400,450,500,550,600,650,700,750,800]W-[With-Shaft,Without-Shaft] |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Shaft Type | Width W (mm) | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|
- | 33 Days | No Shaft (Bolt) / With Shaft (Bolt) | 300 ~ 800 | 0~40 |
Loading...
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Steel | O.D. D(Ø) | 42.7 | Properties | Standard |
Lining | NA | Surface Treatment | Bright Chromate Plating | Bearing Material | Steel |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.