We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Steel taper roller (roller for conveyor) M Series (R1200) diameter φ 42.7 x width 800-1200

Steel taper roller (roller for conveyor)  M Series (R1200)  diameter φ 42.7 x width 800-1200

A light-to-medium load type roller with a frame inside radius of 1200 mm. The diameter of roller is ⌀ 42.7 mm. A single roller unit fir the R-TC1200A roller conveyor.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R-TC1200A-[800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200]W-[With-Shaft,​Without-Shaft]

Part Number
R-TC1200A-[800,​850,​900,​950,​1000,​1050,​1100,​1150,​1200]W-[With-Shaft,​Without-Shaft]
Part NumberStandard Unit PriceVolume DiscountShipping Days?Shaft Type Width W
(mm)
Operating Temperature Range
(°C)

-

33 Days No Shaft (Bolt) / With Shaft (Bolt)800 ~ 12000~40

Loading...

  1. 1

Basic information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel O.D. D(Ø) 42.7 Properties Standard
Lining NA Surface Treatment Bright Chromate Plating Bearing Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support