We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Steel Roller φ76.3, S Series

Steel Roller φ76.3, S Series

Heavy-duty φ 76/T3.8 thickness/φ 20 shaft diameter steel roller, with roller surface treated with hot-dip galvanizing process.

[Features]
· Includes plating.
· The roller diameter is 76.3 mm. The thickness is T3.8. The minimum roller interval is P100.
· The standard roller width (nominal) is 150 to 1, 090 mm.
· Configurable size is available.
· Machined bearings: high quality.
· Model 90 frames.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S-7638N-[90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990,​1090]W-[With-Shaft,​Without-Shaft]

Part Number
S-7638N-[90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990,​1090]W-[With-Shaft,​Without-Shaft]
Part NumberStandard Unit PriceVolume DiscountShipping Days?Shaft Type Width W
(mm)
Operating Temperature Range
(°C)

-

8 Days No Shaft (Bolt) / With Shaft (Bolt)90 ~ 10900~40

Loading...

  1. 1

Basic information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel O.D. D(Ø) 76.3 Properties Standard
Lining NA Surface Treatment Zinc Plating Bearing Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support