A light to medium load type with an inside frame radius of 900 mm. The diameter of the roller is φ42.7. Roller unit of the SS-TC900A roller conveyor.
[Features]
· 90 degree angle for 900 mm internal diameters.
· The standard roller width (nominal) is 305W to 690W.
· Machined bearings, high quality.
· The frame is made of stainless steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS-TC900A-[305,390,490,620,690]W-[With-Shaft,Without-Shaft]
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Stainless Steel | O.D. D(Ø) | 42.7 | Properties | Water-Resistant |
Lining | NA | Surface Treatment | NA | Bearing Material | Stainless Steel |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.