• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Material Sheet, Gritron F Skiving Sheet (77SH)

Material Sheet, Gritron F Skiving Sheet (77SH)

[Features]
· Can be used completely oil free.
· The static friction coefficient is low on startup, and stick slip does not occur during operation.
· Even in high-speed conditions, it maintains excellent abrasion resistance and a low friction coefficient.
· Can be used in a wide range of temperatures from low to high.
· Provides excellent chemical resistance and meets the requirements of the Food Sanitation Act of Japan.
· Can be used paired with shafts made of soft metals (aluminum, etc.)
· Provides superior turning workability.
· Various standard product sizes as well as machining use materials are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77SH-1000310
77SH-100151
77SH-100201
77SH-150055
77SH-200085
77SH-200105
77SH-500210
77SH-50121
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSPlate Shape Thickness T
(mm)
Plate Shape Width W
(mm)
Plate Shape Length L
(mm)
Operating Temperature Range Min
(°C)
Operating Temperature Range Max
(°C)

221.42 €

Quote 100.310010000-200200

118.25 €

Quote 101.51001000-200200

138.58 €

Quote 102.01001000-200200

351.82 €

Quote 100.51505000-200200

750.18 €

Quote 100.82005000-200200

910.78 €

Quote 101.02005000-200200

124.11 €

Quote 100.25010000-200200

69.07 €

Quote 101.2501000-200200

Loading...

  1. 1

Basic information

The kind of shape Sheet Material Resin Base Plastic Material Ethylene tetrafluoride resin with filler material
Lubrication Non-Lubricated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support