• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Flocculator Bearing Unit (UPF)

Flocculator Bearing Unit (UPF)

[Features]
· A bearing unit with the bearing set into the housing. Abrasion-resistant #470-02W is used for the sliding component.
· Dedicated underwater use product. The unit is not painted.
· Please use a partner shaft with h7 measurement tolerance. This standardized product is made to order.
· The housing (base) has the company name and model number written on the upper part.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UPF-70
UPF-80
UPF-90
UPF-100
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSShaft Bore Dia. d
(Ø)

-

Quote 1070

-

Quote 1080

-

Quote 1090

-

Quote 10100

Loading...

  1. 1

Basic information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Unit Body Material EN-JL 1040 Equiv.
Bearing Inner Dia. Shape Cylindrical Bore Pillow Type, Category Standard Surface Treatment NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support