Manufacturer part number: SGF-405570
Brand: OILES
Price: 81.61 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SGF-405570
Type | Flange | Metallic | High tensile brass based | Operating Environment | Standard / In Chemical |
---|---|---|---|---|---|
I.D. d(mm) | 40 | O.D. D(mm) | 55 | L(mm) | 70 |
Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Maximum Allowable PV Value(N/mm²·m/s) | 1.65 | Maximum Allowable Surface Pressure P(N/mm2) | 29 |
Maximum Allowable Velocity V(m/s) | 0.5 | Housing Fitting | H7 | Lubrication | Non-Lubricated / Regular Lubrication |
Operating Temperature Range(°C) | -40::300 |