• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Plain bearing bushes / cast iron / solid lubricant / FGB

Plain bearing bushes / cast iron / solid lubricant / FGB
Guide bushing made of materials embedded with cast iron / solid lubricant. Can be used without oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FGB-356055
FGB-406055
FGB-608090
FGB-80100120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)
O.D. D
(mm)
L
(mm)

45.11 €

1 12 Days -356055

48.60 €

1 12 Days 10406055

97.93 €

1 12 Days -608090

105.91 €

1 12 Days 1080100120

Loading...

  1. 1

Basic information

Type Straight type Metallic Cast Iron Based Operating Environment Standard
Maximum Allowable PV Value Range(N/mm2•m/s) 0.3–1.0 Maximum Allowable PV Value(N/mm²·m/s) 0.5 Maximum Allowable Surface Pressure P(N/mm2) 5
Maximum Allowable Velocity V(m/s) 0.15 Length Type Single Housing Fitting H7
Lubrication Non-Lubricated / Regular Lubrication Operating Temperature Range(°C) -40::400

Tech Support