Manufacturer part number: WD-E2 12X100
Brand: DAIWARASHI
Price: 9.08 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WD-E2 12X100
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Fixed type Embedded with Bearing | Height Adjusting Handle | NA |
---|---|---|---|---|---|
Screw Material | EN 1.0038 Equiv. | Surface Treatment of Thread | Trivalent Chromate | Catch Plate | SS Cold Rolled Steel Plate |
Surface Treatment | Trivalent Chromate | Load Resistance(kN) | 4.9 | Thread Length L1(mm) | 100 |
Main Body Height l(mm) | 17 | Thread Nominal M(mm) | 12 | Properties | Performance of Vibration Proofing |
Swivel Mechanism | NA | Adjusting for Hex Socket "No Licking" | NA |
This page is Adjuster for Anchor Fixing (Thrust Bearing Equipped) WD-E II, part number WD-E2 12X100.
You can find the detail information about specifications and dimensions on part number WD-E2 12X100.