Adjuster for Slopes D-U-A

Adjuster for Slopes D-U-A
  • Promotional pricing
  • Volume Discount
A standard type adjuster for slopes in which the screw shaft part tilts even more.

[Features]
The receiver part has a larger hole· than the D-A type in order to enable it to receive the spherical structure of the upper part.
· The spherical structure is divided into a sphere and a receiver.
· The receiver has undergone spherical processing to enable the sphere to moves smoothly.
· When M12/M16/M20 bolts are used, in the case of M16/M20, it is limited to about 15° since the hexagonal part comes in contact with the spherical portion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-U-A20X180

Part Number
D-U-A20X180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.98 €

9.00 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Swivel Angle θ(deg) 15
Height Adjusting Handle NA Screw Material EN 1.0038 Equiv. Surface Treatment of Thread Bright Chromate Plating(Electrolytic Zinc Plating)
Catch Plate SS Cold Rolled Steel Plate Surface Treatment Bright Chromate Plating(Electrolytic Zinc Plating) Width A(mm) 75
Load Resistance(kN) 4.9 Thread Length L1(mm) 180 Main Body Height l(mm) 18
Thread Nominal M(mm) 20 Properties Standard Swivel Mechanism Available
Adjusting for Hex Socket "No Licking" NA

This page is Adjuster for Slopes D-U-A, part number D-U-A20X180.
You can find the detail information about specifications and dimensions on part number D-U-A20X180.

Tech Support