Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Mounting Height H (mm) | Allowable Load Range[Calculated by catalog allowable load×9.8÷10] (daN) | Allowable Load[Calculated by catalog allowable load×9.8÷10] (daN) | Wheel Material | Wheel Characteristics | Mounting Pitch P1 (mm) | Mounting Pitch P2 (mm) | Plate Size F1 (mm) | Plate Size F2 (mm) | Shaft Diameter A (mm) | Wheel Dia. D (mm) | Metal fittings width B (mm) | Swivel Radius (mm) |
---|
Loading...
Caster Type | Universal Wheel Plate Type | Fitting Material | EN-JS 1040 Equiv. | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift | Load Category | Heavy Load |
Configure
Basic Attributes
Mounting Height H(mm)
Allowable Load[Calculated by catalog allowable load×9.8÷10](daN)
Wheel Material
Wheel Characteristics
Mounting Pitch P1(mm)
Mounting Pitch P2(mm)
Plate Size F1(mm)
Plate Size F2(mm)
Wheel Dia. D(mm)
Swivel Radius(mm)
Type
Allowable Load Range[Calculated by catalog allowable load×9.8÷10](daN)
Shaft Diameter A(mm)
Metal fittings width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes