• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Needle Valve (Hose Nozzle) VHC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VHC-03818
VHC-03828
VHC-04828
VHC-04838
VHC-05828
VHC-05838
VHC-06828
VHC-06838
VHC-07848
VHC-08848
VHC-09848
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSSupply Side, Nominal Designation of Applicable Screw Thread S2 Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Length L
(mm)
Handle Dia. D
(Ø)
Connection Hose End Outer Diameter D
(φ)

22.17 €

33 Days 101/8B(6A)-20~1003.5~759358

24.76 €

32 Days 101/4B(8A)-20~1003.5~770358

26.36 €

33 Days 101/4B(8A)-20~1003.5~779459.5

26.38 €

33 Days 103/8B(10A)-20~1003.5~780459.5

26.50 €

33 Days 101/4B(8A)-20~1003.5~7794510

26.52 €

33 Days 103/8B(10A)-20~1003.5~7804510

26.51 €

33 Days 101/4B(8A)-20~1003.5~7794511

26.52 €

33 Days 103/8B(10A)-20~1003.5~7804511

30.24 €

33 Days 101/2B(15A)-20~1003.5~71055512

30.24 €

33 Days 101/2B(15A)-20~1003.5~71055512.7

30.76 €

33 Days 101/2B(15A)-20~1003.5~71055514

Loading...

  1. 1

Basic information

Main Body Shape Angle Body Material Brass (cadmium-free) Applicable Fluid Air / Oil
Supply Side, Applicable Screw R Screws Control (Discharge) Side, Type of Connection Hose fitting Handle Shape Round-shaped handle
Body Lining NA Operation Method Manual Operation Type

Additional Products in this Category

Tech Support