We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

PQWK Fitting for Tool Connection Bronze B-Type Removable Socket

PQWK Fitting for Tool Connection  Bronze B-Type Removable Socket

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PQWK-BMS-15AX15
PQWK-BMS-15AX20
PQWK-BMS-15AX25
PQWK-BMS-20X15AX15
PQWK-BMS-20X15AX20
Part NumberStandard Unit PriceVolume DiscountShipping Days?Connection Type Thread Nominal M1 Operating Temperature Range
(°C)
Effective Length L
(mm)

3.45 €

7 Days Screw⇔Screw Same Diameter・Different Type1/2B(15A)0~4015

3.83 €

7 Days Screw⇔Screw Same Diameter・Different Type1/2B(15A)0~4020

4.31 €

7 Days Screw⇔Screw Same Diameter・Different Type1/2B(15A)0~4025

3.35 €

6 Days Screw⇔Screw Different Diameter3/4B(20A)0~4015

3.54 €

6 Days Screw⇔Screw Different Diameter3/4B(20A)0~4020

Loading...

  1. 1

Basic information

Type Fitting Connecting Shape Taking-out Sockets Material Bronze
Thread Nominal M2 1/2B(15A) Connection Thread Type M1 R Connection Thread Type M2 Rp
Max. Operating Pressure(MPa) 1 Applicable Fluid Water Surface Treatment Paint
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining NA

Additional Products in this Category

Tech Support