We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Ring Joints Threaded Cross

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RFX-03818
RFX-04818
RFX-05818
RFX-06828
RFX-08828
RFX-10838
RFX-12848
RFX-14848
RFX-15848
RFX-16848
RFX-81818
RFX-82828
RFX-83838
RFX-84848
RFX-85848
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)

10.51 €

28 Days 10Copper Pipe mm size3-31/8B(6A)-20~15050.0

10.59 €

28 Days 10Copper Pipe mm size4-41/8B(6A)-20~15050.0

10.59 €

28 Days 10Copper Pipe mm size5-51/8B(6A)-20~15050.0

15.15 €

28 Days 10Copper Pipe mm size6-61/4B(8A)-20~15062.0

15.27 €

28 Days 10Copper Pipe mm size8-81/4B(8A)-20~15062.0

21.07 €

28 Days 10Copper Pipe mm size10-103/8B(10A)-20~15070.0

29.29 €

28 Days 10Copper Pipe mm size12-121/2B(15A)-20~15084.0

29.71 €

28 Days 10Copper Pipe mm size14-141/2B(15A)-20~15086.0

32.04 €

28 Days 10Copper Pipe mm size15-151/2B(15A)-20~15090.0

32.28 €

28 Days 10Copper Pipe mm size16-161/2B(15A)-20~15090.0

10.51 €

28 Days 10Copper Pipe inch size-1/83.181/8B(6A)-20~15050.0

15.14 €

28 Days 10Copper Pipe inch size-1/46.351/4B(8A)-20~15062.0

21.08 €

28 Days 10Copper Pipe inch size-3/89.523/8B(10A)-20~15072.0

31.70 €

28 Days 10Copper Pipe inch size-1/212.701/2B(15A)-20~15086.0

32.28 €

28 Days 10Copper Pipe inch size-5/815.881/2B(15A)-20~15090.0

Loading...

  1. 1

Basic information

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Air Connection Type Pipe-to-Thread, Socket Type Connection Shape Cross
Fitting type Ring Fitting Applicable Tube Material Copper / Stainless Steel Connection Thread Type Rc
Max. Operating Pressure(MPa) 7 Surface Treatment NA Divisions of Max. Operating Pressure(MPa) More than 2.0MPa
Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support