Uses cadmium-free brass material.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
RMB-03818 |
RMB-04818 |
RMB-05818 |
RMB-06828 |
RMB-08828 |
RMB-10838 |
RMB-12848 |
RMB-14848 |
RMB-81818 |
RMB-82828 |
RMB-83838 |
RMB-84848 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Applicable Tube Size Type | Nominal 1 (mm) | Nominal 1 (inch) | Applicable Pipe O.D. 1 (mm) | Thread Nominal | Operating temperature range *Use within range with no freezing (°C) | Length About L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
6.02 € | 28 Days | 10 | Copper Pipe mm size | 3 | - | 3 | 1/8B(6A) | -20~150 | 42.0 | ||
6.05 € | 28 Days | 10 | Copper Pipe mm size | 4 | - | 4 | 1/8B(6A) | -20~150 | 42.0 | ||
6.04 € | 28 Days | 10 | Copper Pipe mm size | 5 | - | 5 | 1/8B(6A) | -20~150 | 42.0 | ||
7.78 € | 28 Days | 10 | Copper Pipe mm size | 6 | - | 6 | 1/4B(8A) | -20~150 | 49.0 | ||
7.81 € | 28 Days | 10 | Copper Pipe mm size | 8 | - | 8 | 1/4B(8A) | -20~150 | 49.0 | ||
9.28 € | 28 Days | 10 | Copper Pipe mm size | 10 | - | 10 | 3/8B(10A) | -20~150 | 56.0 | ||
11.27 € | 28 Days | 10 | Copper Pipe mm size | 12 | - | 12 | 1/2B(15A) | -20~150 | 72.0 | ||
11.38 € | 28 Days | 10 | Copper Pipe mm size | 14 | - | 14 | 1/2B(15A) | -20~150 | 73.0 | ||
6.02 € | 28 Days | 10 | Copper Pipe inch size | - | 1/8 | 3.18 | 1/8B(6A) | -20~150 | 42.0 | ||
7.77 € | 28 Days | 10 | Copper Pipe inch size | - | 1/4 | 6.35 | 1/4B(8A) | -20~150 | 49.0 | ||
9.29 € | 28 Days | 10 | Copper Pipe inch size | - | 3/8 | 9.52 | 3/8B(10A) | -20~150 | 57.0 | ||
11.34 € | 28 Days | 10 | Copper Pipe inch size | - | 1/2 | 12.70 | 1/2B(15A) | -20~150 | 73.0 |
Loading...
Type | Fitting | Material | Brass (cadmium-free) | Applicable Pipe Type | Copper Pipe (General) |
---|---|---|---|---|---|
Applicable Fluid | Air | Connection Type | Pipe-to-Thread, Socket Type | Connection Shape | Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.) |
Fitting type | Ring Fitting | Applicable Tube Material | Copper / Stainless Steel | Connection Thread Type | G (Threaded) |
Max. Operating Pressure(MPa) | 7 | Surface Treatment | NA | Divisions of Max. Operating Pressure(MPa) | More than 2.0MPa |
Normal Operating Pressure(MPa) | 3.5 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.