Uses cadmium-free brass material.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
FFL-06818 |
FFL-06828 |
FFL-06838 |
FFL-08818 |
FFL-08828 |
FFL-08838 |
FFL-10838 |
FFL-10848 |
FFL-12838 |
FFL-12848 |
FFL-82818 |
FFL-82828 |
FFL-82838 |
FFL-83828 |
FFL-83838 |
FFL-83848 |
FFL-84838 |
FFL-84848 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Applicable Tube Size Type | Nominal 1 (mm) | Nominal 1 (inch) | Applicable Pipe O.D. 1 (mm) | Thread Nominal | Operating temperature range *Use within range with no freezing (°C) | Length About L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
8.21 € | 16 Days | 10 | Copper Pipe mm size | 6 | - | 6 | 1/8B(6A) | -20~150 | 32.0 | ||
8.20 € | 28 Days | 10 | Copper Pipe mm size | 6 | - | 6 | 1/4B(8A) | -20~150 | 32.0 | ||
11.76 € | 28 Days | 10 | Copper Pipe mm size | 6 | - | 6 | 3/8B(10A) | -20~150 | 34.0 | ||
7.83 € | 28 Days | 10 | Copper Pipe mm size | 8 | - | 8 | 1/8B(6A) | -20~150 | 33.0 | ||
9.19 € | 16 Days | 10 | Copper Pipe mm size | 8 | - | 8 | 1/4B(8A) | -20~150 | 33.0 | ||
11.83 € | 16 Days | 10 | Copper Pipe mm size | 8 | - | 8 | 3/8B(10A) | -20~150 | 35.0 | ||
13.12 € | 28 Days | 10 | Copper Pipe mm size | 10 | - | 10 | 3/8B(10A) | -20~150 | 38.0 | ||
16.86 € | 28 Days | 10 | Copper Pipe mm size | 10 | - | 10 | 1/2B(15A) | -20~150 | 41.0 | ||
16.77 € | Available | 28 Days | 10 | Copper Pipe mm size | 12 | - | 12 | 3/8B(10A) | -20~150 | 45.0 | |
18.34 € | 16 Days | 10 | Copper Pipe mm size | 12 | - | 12 | 1/2B(15A) | -20~150 | 45.0 | ||
8.20 € | 28 Days | 10 | Copper Pipe inch size | - | 1/4 | 6.35 | 1/8B(6A) | -20~150 | 32.0 | ||
8.19 € | 28 Days | 10 | Copper Pipe inch size | - | 1/4 | 6.35 | 1/4B(8A) | -20~150 | 32.0 | ||
10.58 € | 16 Days | 10 | Copper Pipe inch size | - | 1/4 | 6.35 | 3/8B(10A) | -20~150 | 34.0 | ||
13.07 € | 28 Days | 10 | Copper Pipe inch size | - | 3/8 | 9.52 | 1/4B(8A) | -20~150 | 38.0 | ||
13.13 € | 16 Days | 10 | Copper Pipe inch size | - | 3/8 | 9.52 | 3/8B(10A) | -20~150 | 38.0 | ||
16.86 € | 16 Days | 10 | Copper Pipe inch size | - | 3/8 | 9.52 | 1/2B(15A) | -20~150 | 41.0 | ||
16.77 € | 16 Days | 10 | Copper Pipe inch size | - | 1/2 | 12.70 | 3/8B(10A) | -20~150 | 45.0 | ||
18.33 € | 16 Days | 10 | Copper Pipe inch size | - | 1/2 | 12.70 | 1/2B(15A) | -20~150 | 45.0 |
Loading...
Type | Fitting | Material | Brass (cadmium-free) | Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) |
---|---|---|---|---|---|
Applicable Fluid | Air | Connection Type | Pipe-to-Thread, Socket Type | Connection Shape | Elbow |
Fitting type | Flare Fittings | Applicable Tube Material | Copper | Connection Thread Type | Rc |
Max. Operating Pressure(MPa) | 7 | Surface Treatment | NA | Divisions of Max. Operating Pressure(MPa) | More than 2.0MPa |
Normal Operating Pressure(MPa) | 3.5 |
MISUMI
Standard Price : 3.30 €
Shipping Days: Same day
MISUMI
Standard Price : 3.51 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.