We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Koyo System Fitting Union

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FUS-06008
FUS-08008
FUS-10008
FUS-12008
FUS-82008
FUS-83008
FUS-84008
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Operating temperature range *Use within range with no freezing
(°C)
Length About L
(mm)

7.17 €

28 Days 10Copper Pipe mm size6-6-20~15044.0

7.40 €

16 Days 10Copper Pipe mm size8-8-20~15046.0

10.70 €

28 Days 10Copper Pipe mm size10-10-20~15054.0

14.64 €

16 Days 10Copper Pipe mm size12-12-20~15064.0

7.23 €

16 Days 10Copper Pipe inch size-1/46.35-20~15044.0

10.70 €

28 Days 10Copper Pipe inch size-3/89.52-20~15054.0

14.63 €

16 Days 10Copper Pipe inch size-1/212.70-20~15064.0

Loading...

  1. 1

Basic information

Type Fitting Material Brass (cadmium-free) Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Air Connection Type Pipe-to-Pipe, Equal Diameter, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Reducer, etc.)
Fitting type Flare Fittings Applicable Tube Material Copper Max. Operating Pressure(MPa) 7
Surface Treatment NA Divisions of Max. Operating Pressure(MPa) More than 2.0MPa Normal Operating Pressure(MPa) 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support