We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

High-Power Joint Long Socket

High-Power Joint Long Socket

Can be easily connected by cutting the pipe, and then tightening the nut. Since the high power joint has no lock ring and is structured so that the rubber packing is pressed against an outer surface of the pipe, it can extended and contracted slightly (fall out prevention required separately).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KHP3S-15A-EF
KHP3S-15A-W
KHP3S-20A-EF
KHP3S-20A-W
KHP3S-25A-EF
KHP3S-25A-W
KHP3S-32A-EF
KHP3S-32A-W
KHP3S-40A-EF
KHP3S-40A-W
KHP3S-50A-EF
KHP3S-50A-W
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Surface Treatment

10.55 €

6 Days 151/221.7Epoxy Resin (Model number symbol /-EF)

9.53 €

6 Days 151/221.7Hot zinc plating (part numbers /-W)

13.28 €

6 Days 203/427.2Epoxy Resin (Model number symbol /-EF)

11.85 €

6 Days 203/427.2Hot zinc plating (part numbers /-W)

18.39 €

6 Days 25134Epoxy Resin (Model number symbol /-EF)

15.19 €

6 Days 25134Hot zinc plating (part numbers /-W)

20.30 €

6 Days 321 1/442.7Epoxy Resin (Model number symbol /-EF)

17.91 €

6 Days 321 1/442.7Hot zinc plating (part numbers /-W)

25.75 €

6 Days 401 1/248.6Epoxy Resin (Model number symbol /-EF)

22.27 €

6 Days 401 1/248.6Hot zinc plating (part numbers /-W)

29.22 €

6 Days 50260.5Epoxy Resin (Model number symbol /-EF)

27.45 €

6 Days 50260.5Hot zinc plating (part numbers /-W)

Loading...

  1. 1

Basic information

Type Fitting Main Body Material Malleable Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Oil Connection Type Pipe-to-Pipe, Equal Diameter, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Reducer, etc.)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Applicable Pipe Material Steel / PVC
Max. Operating Pressure(MPa) 1.0 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support