Working fluids are sewage, effluents, ventilated air, and rainwater. The materials, shapes, dimensions, and precision conform to the Japanese Industrial Standard (JIS B 2303 Screwed drainage fittings).
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Fitting | Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | Socket with cleaning port |
---|---|---|---|---|---|
Material | Steel | Connection Thread Type M1 | Rc | Max. Operating Pressure(MPa) | 0.35 |
Applicable Fluid | Water / Air | Surface Treatment | Hot Zinc Plating | Divisions of Max. Operating Pressure | 1.0Mpa or Less |
Interior Resin Lining | NA |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.