[Features]
· Seat for adjusting the level of the pipes.
· 2.5 mm, 5.0 mm, 15.0 mm, and 25.0 mm, 35.0 mm, and 45.0 mm, 65.0 mm, and 85.0 mm.
▪ Available in total 8 types of height
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
A13279-0013 |
A13279-0028 |
A13279-0032 |
A13279-0047 |
A13279-0051 |
A13279-0066 |
A13279-0085 |
A13279-0090 |
A13279-0102 |
A13279-0117 |
A13279-0121 |
A13279-0136 |
A13279-0155 |
A13279-0160 |
A13279-0174 |
A13279-0206 |
A13279-0230 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Color | Height |
---|---|---|---|---|---|
1.55 € | Available | 16 Days | Light Gray | 2.5mm | |
2.18 € | Available | 16 Days | Light Gray | 5.0mm | |
3.02 € | Available | 16 Days | Light Gray | 15.0mm | |
3.20 € | Available | 16 Days | Light Gray | 25.0mm | |
3.97 € | Available | 16 Days | Light Gray | 35.0mm | |
4.46 € | Available | 16 Days | Light Gray | 45.0mm | |
5.52 € | Available | 16 Days | Light Gray | 65.0mm | |
6.33 € | Available | 16 Days | Light Gray | 85.0mm | |
4.13 € | Available | 16 Days | Black | 35.0mm | |
4.59 € | Available | 16 Days | Black | 45.0mm | |
5.65 € | Available | 16 Days | Black | 65.0mm | |
6.48 € | Available | 16 Days | Black | 85.0mm | |
2.52 € | Available | 16 Days | Black | 15.0mm | |
2.74 € | Available | 16 Days | Black | 25.0mm | |
2.31 € | Available | 16 Days | Dark gray | 5.0mm | |
3.15 € | Available | 16 Days | Dark gray | 15.0mm | |
3.41 € | Available | 16 Days | Dark gray | 25.0mm |
Loading...
Number Contained In A Packet(piece) | 1 |
---|
TAIYO STAINLESS SPRING
Standard Price : 0.33 €
Shipping Days: Same day
AKAGI
Standard Price : 0.66 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.