A 2FAP-G2F free-angle plug series that makes insertion or removal a one-touch process.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2FAP-G2F
Type | Standard | Joint Type | Female Threaded Tapped | Male/Female | Socket (female) |
---|---|---|---|---|---|
Main Body Material | Steel with Nickel plating | Seal Material | No Sealing Material | Applicable Fluid | Compressed Air |
Valve Structure | Single Passage Opening Closing Type | Usage Environment/Application | Standard | Screw Size | G1/4 |
Main Body Length A(mm) | 62.3 | Specifications | Free Angle Plug | Connection Area | G1/4 |
This page is CHS Coupling Free-Angle Plug Series 2FAP-G2F, part number 2FAP-G2F.
You can find the detail information about specifications and dimensions on part number 2FAP-G2F.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.