A fixing bracket for use with wall and floor surfaces. Can be used as a terminal fitting for hangers and chains etc.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MMYF010
Shape | Single Hook | Fixing Method | Screw fixture type | Length(mm) | 35 |
---|---|---|---|---|---|
Width(mm) | 11 | Material | Stainless Steel (EN 1.4301 Equiv.) |
This page is Stainless Steel Sheet Hook, part number MMYF010.
You can find the detail information about specifications and dimensions on part number MMYF010.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.