• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Holder (Made of SUS) for TAC Fluoro Closure-TAC

Holder (Made of SUS) for TAC Fluoro Closure-TAC

A closed TAC holder for TAC Fluoro. Because the metal fittings can be removed and installed easily on site, disassembly and cleaning are easy.

[Features]
· Safety: Pressure resistance performance: Pressure resistance performance is improved by adopting a special retaining structure.
· Materials: the holders are made of SCS14 (SUS316 equivalent) which has excellent anti-corrosive properties; the bolts and nuts are made of SUS304; the packing is made of silicone.
· Compliant with Ministry of Health, Labor, and Welfare (MHLW) Notification Nos. 201 and 416.
· Bolt: Hexagonal socket head type which achieves easy and secure tightening.
· Ease of use: Usability: Can be connected easily on site.
· Economy: Can be used repeatedly.
· Disassembly: Can be disassembled and cleaned.
· Nipple removal is simple.
· Liquid pooling: Dissatisfaction caused by liquid pooling has been resolved by a revision of the nipple tip shape

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
69200-25
69200-38
69200-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSNominal Diameter
(Ø)
Nominal Diameter (inch)

47.73 €

Quote 10251

64.08 €

Quote 10381 1/2

74.29 €

Quote 10502

Loading...

  1. 1

Basic information

Type Holder Material EN 1.4408 Equiv. Material of Bolt Stainless Steel (EN 1.4301 Equiv.)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support