• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

TAC Ferrule Use, TAC (SUS) M1 Nipple F

TAC Ferrule Use, TAC (SUS) M1 Nipple F

This is a TAC ferrule M1 nipple made of stainless steel to be used for Shime-TAC.

[Features]
 Safety
· Pressure resistance property: Pressure resistance performance is improved by adopting the special retaining structure.
· Materials: the holders are SCS14(SUS316 equivalent) that have excellent anti-corrosive properties; the bolts and nuts are made of SUS304; and the packing is made of silicone.
· Conforms to Ministry of Health, Labor, and Welfare (MHLW) Notification No. 201 and 416.
· Bolt: Hexagonal socket head type which realizes easy and secure tightening.
 Ease of use
· Usability: Easy connection at the work site.
· Economical: Can be used repeatedly.
· Disassembly: Can be disassembled and cleaned. Removing the nipple is easy.
· Liquid collecting: We mitigated the dissatisfaction due to liquid collection by revising the nipple tip shape.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
69201-25
69201-38
69201-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSNominal Diameter
(Ø)
Nominal Diameter (inch)

115.79 €

Quote 10251

122.31 €

Quote 10381 1/2

190.80 €

Quote 10502

Loading...

  1. 1

Basic information

Type Hose Fitting Applicable Fluid Water / Chemical / Food Material EN 1.4408 Equiv.
Shape Nipple Hose Connection Type Final TAC connection Connection Type Male thread
Material of Bolt Stainless Steel (EN 1.4301 Equiv.)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support