• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

FH Hose-Compatible Fitting Coupling Male Plug, for Use with Air Only

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C4P-16H

Part Number
C4P-16H
Part NumberStandard Unit PriceVolume DiscountShipping Days?Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)

15.31 €

7 Days -5~60~1.5

Loading...

  1. 1

Basic information

Type Standard Joint Type For hose mounting Male/Female Plug (Male)
Body Material Steel Seal Material No Sealing Material Applicable Fluid Compressed Air
Valve Structure Double passages opening type Operating Environment, Applications Standard

This page is FH Hose-Compatible Fitting Coupling Male Plug, for Use with Air Only, part number C4P-16H.
You can find the detail information about specifications and dimensions on part number C4P-16H.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360