A (black wrinkled painted) square rimmed recessed type handwheel made from cast iron.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
KB-80-N |
KB-100-N |
KB-125-N |
KB-140-N |
KB-160-N |
KB-180-N |
KB-200-N |
KB-250-N |
KBN-80 |
KBN-100 |
KBN-125 |
KBN-140 |
KBN-160 |
KBN-180 |
KBN-200 |
KBN-250 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Outside Diameter of Handle (Ø) | Handle | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Accessory | Recommended Grip |
---|---|---|---|---|---|---|---|---|---|
14.67 € | Quote | 80 | No (With Grip Screw) | 35 | 23 | NA | ER-6 | ||
16.20 € | Quote | 100 | No (With Grip Screw) | 34 | 28 | NA | ER-6 | ||
20.00 € | 8 Days | 125 | No (With Grip Screw) | 41 | 37 | NA | ER-6 | ||
27.10 € | Quote | 140 | No (With Grip Screw) | 45 | 42 | NA | ER-6 | ||
35.36 € | Quote | 160 | No (With Grip Screw) | 48 | 44 | NA | ER-8 | ||
42.43 € | Quote | 180 | No (With Grip Screw) | 52 | 44 | NA | ER-8 | ||
48.92 € | Quote | 200 | No (With Grip Screw) | 56 | 48 | NA | ER-10 | ||
75.35 € | Quote | 250 | No (With Grip Screw) | 64 | 52 | NA | ER-10 | ||
14.67 € | Available | Quote | 80 | No (No Grip Screw) | 35 | 23 | - | - | |
16.20 € | Available | Quote | 100 | No (No Grip Screw) | 34 | 28 | - | - | |
20.00 € | Available | Quote | 125 | No (No Grip Screw) | 41 | 37 | - | - | |
27.10 € | Available | Quote | 140 | No (No Grip Screw) | 45 | 42 | - | - | |
35.36 € | Available | Quote | 160 | No (No Grip Screw) | 48 | 44 | - | - | |
42.43 € | 7 Days | 180 | No (No Grip Screw) | 52 | 44 | - | - | ||
48.92 € | 4 Days | 200 | No (No Grip Screw) | 56 | 48 | - | - | ||
75.35 € | Quote | 250 | No (No Grip Screw) | 64 | 52 | - | - |
Loading...
Handwheel Type | Morning Glory | Handle, Material | Cast Iron EN-JL 1030 Equiv. | Mounting Section, Hole Machining | NA |
---|---|---|---|---|---|
Handle Surface Treatment | Black wrinkle baked finished |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.