Worm Gear Rotary Stage [KRW/KRE Series]

Worm Gear Rotary Stage [KRW/KRE Series]
Rotating stage ideal for precise positioning in a wide-angle range or continuous 360° rotation. *CAD data for this series is being modified. Data will be made available as soon as modifications are complete.
KRE series: Specialized for only the necessary functionality, helping keep costs down.


(i)Remark

  • Images are representational product images.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

・Please click here to download the product manual

Part Number
KRE04360-CF
KRE04360-CH
KRE06360-C
KRE06360-CF
KRE06360-CJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMin. Voltage Resolution (Angle)
(deg)
Table size and diameter
(φ)
Cable Option Max. Velocity
(dig/sec)

873.09 €

1 9 Days 100.00839Robot Cable 2m40

902.62 €

1 9 Days 100.00839Robot Cable 4 m40

844.03 €

1 9 Days 100.00660No Cable (Standard)30

921.73 €

1 9 Days 100.00660Robot Cable 2m30

951.26 €

1 9 Days 100.00660Robot Cable One Side Loose Wire 4 m30

Loading...

  1. 1

Basic information

Type Rotary Stage Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Table materials Aluminum
Moving Guide Deep Groove Ball Bearing Feeding Method Worm Gear Movement Amount of Rotary Stages(deg) 360
Table surface finishes Black Anodized Aluminum Load Capacity (Range)(N) 5~30 Load Resistance(N) 29.4
Parallelism(μm) 50 Sensor Home

Tech Support