• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

White UF Resin Decorative Screw - No. L-1

White UF Resin Decorative Screw - No. L-1
  • Volume Discount

Product Details:

Manufacturer part number: SPNURSL1-ST3W-M6-50

Brand: DAIMARU BYORA SEISAKUSHO

Price: 1.41

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPNURSL1-ST3W-M6-50

Part Number
SPNURSL1-ST3W-M6-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.41 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Detailed Shape Urea Screw Nominal (M) 6 Length L (mm)(mm) 50
Surface Treatment Trivalent White Mounting Hole Shape N/A Pitch(mm) 1
Tip Shape Flat End Additional Shape Standard Thread Type Metric Coarse
Basic Shape Other screws Sales Unit Low Quantity (can be purchased from one) Application Standard

This page is White UF Resin Decorative Screw - No. L-1, part number SPNURSL1-ST3W-M6-50.
You can find the detail information about specifications and dimensions on part number SPNURSL1-ST3W-M6-50.

Tech Support