Manufacturer part number: SPNURKL1-ST3W-M6-15
Brand: DAIMARU BYORA SEISAKUSHO
Price: 3.15 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SPNURKL1-ST3W-M6-15
Detailed Shape | Urea | Screw Nominal (M) | 6 | Length L (mm)(mm) | 15 |
---|---|---|---|---|---|
Surface Treatment | Trivalent White | Mounting Hole Shape | N/A | Pitch(mm) | 1 |
Tip Shape | Flat End | Additional Shape | Standard | Thread Type | Metric Coarse |
Basic Shape | Other screws | Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
This page is Black UF Resin Decorative Screw - No. L-1, part number SPNURKL1-ST3W-M6-15.
You can find the detail information about specifications and dimensions on part number SPNURKL1-ST3W-M6-15.