Hex Socket Head Cap Screw Left Screw·Fine·P-1.5

Hex Socket Head Cap Screw Left Screw·Fine·P-1.5
  • Volume Discount

A bolt that tightens counterclockwise, opposite to the normal convention. With a finer pitch than regular bolts, the number of threads per inch is greater, giving a firm hold in thin plate material, etc. for which coarse threads cannot offer enough support.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSH-ST-MSL16-55

Part Number
CSH-ST-MSL16-55
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS

6.39 €

Available Same day

Stock

10

Loading...

  1. 1

Basic information

Screw Nominal (M) 16 Length L (mm) 55 Material SCM
Surface Treatment Black Oxide_ Mounting Hole Shape Hex Socket Pitch(mm) 1.5
Additional Shape Standard Strength Class (Steel) 12.9 Thread Type Metric fine (Left)
Basic Shape Standard (Round) Sales Unit Low Quantity (can be purchased from one) Application Standard
Screw Type Full-Thread

This page is Hex Socket Head Cap Screw Left Screw·Fine·P-1.5, part number CSH-ST-MSL16-55.
You can find the detail information about specifications and dimensions on part number CSH-ST-MSL16-55.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support