Whitworth Self-Locking Nut

Whitworth Self-Locking Nut
  • Volume Discount
The friction ring calked on the top of the nut engages with the thread of the bolt, providing a high-performance loosening prevention function. As no special tool is required for linking, workability is excellent.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WSLNU12

Part Number
WSLNU12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.67 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Bright Chromate Plating Thread ridge type Unified coarse UNC
Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one) Nominal of Thread (inch) 1/2
Surface Treatment (Details) Bright Chromate Plating Self-Loosening details Friction Nut

This page is Whitworth Self-Locking Nut, part number WSLNU12.
You can find the detail information about specifications and dimensions on part number WSLNU12.

Tech Support