Tactile Switch D5B (Part Numbers - CAD Download)

Tactile Switch D5B

Product Details:

Manufacturer part number: D5B-1511

Brand: OMRON

Price: 174.88

Delivery time: 7 Days


Technical Data:

Detector Shape: Rod Type

Kings of Plunger Type: -

Boots seal: -

Types of Rod Shape: [Spring+Metal Rod] Wire, Springs (Short Springs)

Force necessary for press side, O.F.: 0.05 N


  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D5B-1511

Part Number
D5B-1511
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detector Shape Kings of Plunger Type Boots seal Types of Rod Shape Force necessary for press side, O.F.
(N)
Movement up to switching, P.T.
(mm)
Maximum stroke T.T
(mm)
Main Body External Shape Length H
(mm)
Display Light Terminal Specification Cord / cable length
(m)
Details Type Outer Diameter Antenna Contact format

174.88 €

1 7 Days Rod Type--[Spring+Metal Rod] Wire, Springs (Short Springs)0.051430111.1Wire spring type stainless steel wire, φ0.6M10 Connector Type1Tactile (touch) switch, stainless steel wireM10X0.5Available1b (NC only, NO specification not included)

Loading...

  1. 1

Basic information

Main Body Size Small Size Environment Standard Operating Temperature Range(°C) -10::70
Protective Structure IP67 Contact type Mutual insulation double-throw Mechanical Life(x10K times) 1000
Operation Frequency of Machine(times/min. or Less) 120 Rated Operating Voltage(V) 30 V DC or Less Rated Current(A) 0.03
Detector element details Oil Resistant Cord φ3 0.08mm2 2-Core Direction of Operation Slow action

This page is Tactile Switch D5B, part number D5B-1511.
You can find the detail information about specifications and dimensions on part number D5B-1511.

Variation of this product

Part Number
D5B-1013
D5B-1015
D5B-1023
D5B-1513
D5B-1533
D5B-1535
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detector Shape Kings of Plunger Type Boots seal Types of Rod Shape Force necessary for press side, O.F.
(N)
Movement up to switching, P.T.
(mm)
Maximum stroke T.T
(mm)
Main Body External Shape Length H
(mm)
Display Light Terminal Specification Cord / cable length
(m)
Details Type Outer Diameter Antenna Contact format

133.93 €

1 4 Days Plunger Type[Top Plunger] Hemisphere PlungerN/A-1.470.31.033.3Hemisphere Plunger Shape (Resin Plunger) R4.5M10 Connector Type3Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

211.75 €

1 7 Days Plunger Type[Top Plunger] Hemisphere PlungerN/A-1.470.31.033.3Hemisphere Plunger Shape (Resin Plunger) R4.5M10 Connector Type5Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

174.88 €

1 7 Days Plunger Type[Top Plunger] Cone PlungerN/A-1.470.31.039.3Cone Plunger Shape (Resin Plunger) R0.9M10 Connector Type3Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

174.88 €

1 7 Days Rod Type--[Spring+Metal Rod] Wire, Springs (Short Springs)0.051430111.1Wire spring type stainless steel wire, φ0.6M10 Connector Type3Tactile (touch) switch, stainless steel wireM10X0.5Available1b (NC only, NO specification not included)

143.15 €

1 7 Days Rod Type--[Spring+Metal Rod] Wire, Springs (Long Springs)0.051430111.1Wire spring type stainless steel wire, φ0.6M10 Connector Type3Tactile (touch) switch, stainless steel wireM10X0.5Available1b (NC only, NO specification not included)

142.80 €

1 Same day

Stock

Rod Type--[Spring+Metal Rod] Wire, Springs (Long Springs)0.051430111.1Wire spring type stainless steel wire, φ0.6M10 Connector Type5Tactile (touch) switch, stainless steel wireM10X0.5Available1b (NC only, NO specification not included)

Tech Support