Manufacturer part number: D5B-5511
Brand: OMRON
Price: 160.88 €
Delivery time: 7 Days
Detector Shape: Rod Type
Kings of Plunger Type: -
Boots seal: -
Types of Rod Shape: [Spring+Metal Rod] Wire, Springs (Short Springs)
Force necessary for press side, O.F.: 0.05 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D5B-5511
Part Number
|
---|
D5B-5511 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Kings of Plunger Type | Boots seal | Types of Rod Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Maximum stroke T.T (mm) | Main Body External Shape Length H (mm) | Display Light | Terminal Specification | Cord / cable length (m) | Details Type | Outer Diameter | Antenna | Contact format | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
160.88 € | 1 | 7 Days | Rod Type | - | - | [Spring+Metal Rod] Wire, Springs (Short Springs) | 0.05 | 11 | 22 | 64.1 | Wire spring type stainless steel wire, φ0.4 | M5 Connector Type | 1 | Stainless Steel Wire | M5X0.5 | Available | NC only, NO contact specifications not included |
Loading...
Main Body Size | Small Size | Environment | Standard | Operating Temperature Range(°C) | -10::70 |
---|---|---|---|---|---|
Protective Structure | IP67 | Contact type | Mutual insulation double-throw | Mechanical Life(x10K times) | 1000 |
Operation Frequency of Machine(times/min. or Less) | 120 | Rated Operating Voltage(V) | 30 V DC or Less | Rated Current(A) | 0.03 |
Detector element details | Oil Resistant Cord φ3 0.08mm2 2-Core | Direction of Operation | Slow action |
This page is Tactile Switch D5B, part number D5B-5511.
You can find the detail information about specifications and dimensions on part number D5B-5511.
Configure
Basic Attributes
Kings of Plunger Type
Boots seal
Types of Rod Shape
Type
Detector Shape
Force necessary for press side, O.F.(N)
Display Light
Terminal Specification
Cord / cable length(m)
Details Type
Outer Diameter
Antenna
Contact format
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D5B-1023 |
D5B-1511 |
D5B-1513 |
D5B-5513 |
D5B-5515 |
D5B-8011 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | Kings of Plunger Type | Boots seal | Types of Rod Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Maximum stroke T.T (mm) | Main Body External Shape Length H (mm) | Display Light | Terminal Specification | Cord / cable length (m) | Details Type | Outer Diameter | Antenna | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.88 € | 1 | 7 Days | Plunger Type | [Top Plunger] Cone Plunger | N/A | - | 1.47 | 0.3 | 1.0 | 39.3 | Cone Plunger Shape (Resin Plunger) R0.9 | M10 Connector Type | 3 | Tactile (touch) switch, resin plunger | M10X0.5 | - | 1b (NC only, NO specification not included) | ||
174.88 € | 1 | 7 Days | Rod Type | - | - | [Spring+Metal Rod] Wire, Springs (Short Springs) | 0.05 | 14 | 30 | 111.1 | Wire spring type stainless steel wire, φ0.6 | M10 Connector Type | 1 | Tactile (touch) switch, stainless steel wire | M10X0.5 | Available | 1b (NC only, NO specification not included) | ||
174.88 € | 1 | 7 Days | Rod Type | - | - | [Spring+Metal Rod] Wire, Springs (Short Springs) | 0.05 | 14 | 30 | 111.1 | Wire spring type stainless steel wire, φ0.6 | M10 Connector Type | 3 | Tactile (touch) switch, stainless steel wire | M10X0.5 | Available | 1b (NC only, NO specification not included) | ||
126.19 € | 1 |
Same day
Stock | Rod Type | - | - | [Spring+Metal Rod] Wire, Springs (Short Springs) | 0.05 | 11 | 22 | 64.1 | Wire spring type stainless steel wire, φ0.4 | M5 Connector Type | 3 | Stainless Steel Wire | M5X0.5 | Available | NC only, NO contact specifications not included | ||
54.14 € | 1 | 5 Days | Rod Type | - | - | [Spring+Metal Rod] Wire, Springs (Short Springs) | 0.05 | 11 | 22 | 64.1 | Wire spring type stainless steel wire, φ0.4 | M5 Connector Type | 5 | Stainless Steel Wire | M5X0.5 | Available | NC only, NO contact specifications not included | ||
172.55 € | 1 | 7 Days | Plunger Type | [Top Plunger] Hemisphere Plunger | N/A | - | 0.98 | 0.3 | 0.9 | 28 | Hemisphere Plunger Shape (Resin Plunger) R3.5 | M8 Connector Type | 1 | Resin plunger | M8X0.5 | - | NC only, NO contact specifications not included |